Product  RSSW RKSW 458-3M

Incremental Encoder

Efficiency Line

Order number: 100011668
    • Flange with torque stop
    • Hollow shaft, Ø 8 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP64 on housing and shaft side
    • ‐20…+70 °C
    • Max. 4500 rpm (continuous operation 3000 rpm)
    • 10…30 VDC
    • Push-pull/HTL invertible
    • Pulse frequency max. 300 kHz
    • M12 × 1 male connector, 8-pin
    • 2500 pulses per revolution
#

General data

eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90314990000
Country of origin IN
Weight 400 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top