Product RSSW RKSW 456-25M
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3044331Alternative order number : 44331
- Cable, PVC, 2 m, 4-wire
- Metal housing, ZN, black
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488443313 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 186 g |
Technical Data
| Cable length | 2.0 m |

