Product RSSW RKSW 456-10M
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3053991Alternative order number : 53991
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488539917 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 353 g |
Technical Data
| Cable length | 2.0 m |

