Product RSSW RKSW 456-1.5M
Industrial Ethernet Cable
Connection Cable
Order number: 100002282- Ethernet cable: 8‐pin, AWG 26, CAT 6A
- Jacket material: PUR
- Jacket color: green
- Jacket diameter: 6.7 mm
- Twisted pair, shielded
- Oil resistant acc. to DIN EN 60811-404 (7 × 24 h/90 °C)
- UV resistant
- Flame retardant acc. to IEC 60332-2
- Approval: cULus
- RoHS compliant (2011/65/EC)
- M12 male connector, straight, X-coded
- M12 male connector, straight, X-coded
- Cable length: 50 m

General data
| EAN | 4047101460971 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 2440 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, X-coded |
| Number of pins | 8 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, X-coded |
| Number of Pins | 8 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 48 V |
| Current | 0.5 A |
| Cable diameter | Ø 8.9 mm |
| Cable length | 50.0 m |
| Cable jacket | PUR, Green |
| Number of Conductors | 8 |
| Protection class | IP67 |
| Approvals | cULus |

