Product  RSSW RKSW 455-30M

Actuator and Sensor Cable, PUR

Bulk Cable

Order number: 6627962
    • 5-pin
    • Jacket material: PUR, shielded
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 100 m
#

General data

EAN 4047101322897
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (other)
Customs tariff number 85444995900
Country of origin CN
Weight 4895 g

Technical Data

Application Signal
Number of pins 5
Voltage 300 V
Current 4 A
Cable diameter Ø  5.6 mm
Cable length 100.0 m
Cable jacket PUR, Black
Number of Conductors 5
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use

Select Country

Turck worldwide

to top