Product RSSW 458-20M
LED Signal Light
Beacon
Order number: 3092861Alternative order number : 92861
- All-round LED display
- Protection class IP67
- Mechanical screw-in thread M30 x 1.5
- M12 x 1 male, 5-pin
- Polychrome: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
- Flashing function (1.6 Hz) selectable via function input
- Operating voltage: 12…30 VDC
- Individually controllable
- Inputs: NPN

General data
| EAN | 662488928612 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 208 g |

