Product RSSW 458-2M
LED Linear Light
In the Plastic Housing
Order number: 3097386Alternative order number : 97386
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Ambient temperature: -40…+70 °C
- Light length L1: 286 mm
- Housing length L2: 351.5 mm
- Color 1: green (100% light intensity)
- Color 2: Red (100% light intensity)
- Two-color linear light
- Strongly opaque window material
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488973865 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 272.16 g |

