Product RSSW 458-6M
Photoelectric Sensor
Retroreflective Sensor
Order number: 3035860Alternative order number : 35860
- Cable, 9 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488358600 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 577 g |
Technical Data
| Cable length | 9.0 m |

