Product RSSW 455-5M
LED Signal Light
Beacon
Order number: 3017554Alternative order number : 17554
- LED all-round visible
- Side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Yellow (COL 1)
- Cable 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488175542 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Cable length | 2.0 m |

