Product RKSW 456-1M
Connection Accessories
Antenna Cable
Order number: 3077822Alternative order number : 77822
- N-male connector to N-female connector
- Length 30 m

General data
| EAN | 662488778224 |
| Customs tariff number | 85442000900 |
| Country of origin | US |
| Weight | 3220.5 g |
Technical Data
| Cable length | 30.0 m |

