Product RKSW 456-5M
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3035915Alternative order number : 35915
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488359157 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 598 g |
Technical Data
| Cable length | 9.0 m |

