Product RKSW 456-10M
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3042008Alternative order number : 42008
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488420086 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Cable length | 2.0 m |

