Product RSC RKC 572-20M
Safety Light Curtain
Receiver
Integrated Muting Function
Order number: 3084468Alternative order number : 84468
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with male M12 x 1, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 970 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488844684 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1401 g |

