Product  RSC WKC 5711-4M

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6837043
    • Fully welded metal measuring cell
    • Pressure range 0…300 psi rel.
    • Pressure peak orifice
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection 1/8"-27 NPT male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101426946
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top