Product RSC WKC 5711-3M
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628846- 5-pin
- Jacket material: PVC, shielded
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101329896 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Number of pins | 5 |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.6 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 5 |

