Product RSC RKC 572-1M
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3067614Alternative order number : 67614
- Foreground and background suppression
- Operating range 50…200 mm
- Cable, 9 m, 5-pin
- Operating voltage 12…30 VDC
- NPN switching output
- Response time of output 4 ms

General data
| EAN | 662488676148 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Cable length | 9.0 m |

