Product RKC 4.5T-30-RSC 4.5T/S101/CS10288
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685743- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylinder designs
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- Long overtravel
- For large cylinders
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end, Ø 8 mm

General data
| EAN | 4047101195491 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 9 g |
Technical Data
| Cable length | 0.30 m |
| Cable jacket | Gray |

