Product  RSM 56-2M/S3059

Photoelectric Sensor

Triangulation Sensor with Analog Output

Order number: 3063868

Alternative order number : 63868

    • Foreground and background suppression
    • Operating range 50…150 mm
    • 2 m cable, 5-pole
    • Operating voltage 15…30 VDC
    • analog voltage output 0…10 V
    • Selectable output response of 4 ms (fast) and 64 ms (slow)
#

General data

EAN 662488638689
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 90314990000
Country of origin US
Weight 195 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top