Product RSSD RSSD 423-2M
Photoelectric Sensor
Switching Light Screen
Emitter
Order number: 3071796Alternative order number : 71796
- Cable with male end M12 × 1, 5-pin, 0.15 m
- Protection class IP65
- Scan field 371 mm
- Minimum target size 9.5 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488717964 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 522 g |
Technical Data
| Cable length | 0.20 m |

