Product  RSM RKM 190-5M

Photoelectric Sensor

Diffuse Mode Sensor with Adjustable Background Suppression

Order number: 3028735

Alternative order number : 28735

    • Range: 5 mm - 800 mm
    • Range: 5 mm - 800 mm
    • Range: 5 mm - 800 mm
#

General data

EAN 662488287351
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin DE
Weight 181 g

Technical Data

Cable length 5.0 m

Select Country

Turck worldwide

to top