Product RKS 841-5M
Inductive Sensor
With Increased Switching Distance
Order number: 100001993- Threaded barrel, M18 x 1
- Chrome-plated brass
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with M12 × 1 male receptacle

General data
| EAN | 4047101455663 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 63 g |
Technical Data
| Cable length | 0.170 m |

