Product  RSCD-RSCD-440-2M

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3055980

Alternative order number : 55980

    • Compact design
    • Cable, 2 m
    • Operating voltage 15…24 VDC
    • PNP transistor output and analog output for current
    • Measuring range adjustable via teach-in
    • Blind zone: 30 cm
    • Range: 200 cm
#

General data

EAN 662488559809
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 218 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top