Product  RSC CBC5 572-25M

LED Signal Light

Tower Light

Order number: 3010480

Alternative order number : 10480

    • Individually controllable
    • M30 × 1.5 mechanical screw-in thread
    • Protection class IP67
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Cable length 2 m
    • Operating voltage 18…30 VDC
#

General data

EAN 662488104801
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 250 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top