Product JRBS-40... (Ex nA/nL)
Field-Wireable Connector
Female Connector M12 × 1, Angled
Order number: 6904602- A-coding
- Plastic coupling nut
- UL approval
- Screw-clamp terminal
- A-coding
- 5-pin
- PG7 screw-in thread
- Cable feedthrough 4.0…6.0 mm

Technical Data
| Product type | Field-Wireable Connector |
| Device type | Field-wireable connector |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

