Product PS-F24EX
Ultrasonic Sensor
Retroreflective Sensor
Order number: 100005613- Smooth sonic transducer face
- Rectangular housing Q12S, potted
- Lateral light emission
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable or via IO-Link
- Blind zone: 4 cm
- Range: 40 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±9 °
- Switching output, NPN
- NO/NC programmable
- IO-Link

Technical Data
| Product type | Ultrasonic Sensor |
Approval/Declaration
Configuration File
Configuration Software
Manual
| Operating instructions ultrasound sensors ”Compact” | 2608 KB |

