Product JBBS-.../Ex
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837255- Fully welded metal measuring cell
- Pressure range 0…2000 psi rel.
- Pressure peak orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1

Technical Data
| Product type | Pressure Transmitter |

