Product  Sensors ...Y1...Ga(Lublin)

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6628378
    • Female M12, angled, 3-pin
    • With 2-color LED (PNP, yellow, green)
    • Jacket material: PVC, shielded
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

Select Country

Turck worldwide

to top