Product SC11-3G
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6626284- Female M12, angled, 3-pin
- Shield on coupling nut/screw
- Jacket material: PVC, shielded
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

Technical Data
| Product type | Actuator and Sensor Cable, PVC |

