Product  AO401Ex / AOH401Ex

Valve connector A type

Adapter valve connector - M12 x 1 male

Order number: 6606581
    • 2-pin + PE, bridged
    • Design according to DIN EN 175301-803
    • RoHS compliant
    • Protection class: IP67 and IP68
    • Protective component: Transil diode
#

Technical Data

Product type Valve connector A type

Select Country

Turck worldwide

to top