Product  FM / CSA-Zulassung

M8 x 1 / Ø 8 mm round connector

Ø 8 mm Flange Connector, Snap-on Type

Order number: 6934772
    • Robust and pre-assembled flange connector
    • 4-pin
    • Potted, protection class IP67
    • GOST-R-approved
    • RoHS-compliant
    • Print contact
#

Technical Data

Product type M8 x 1 / Ø 8 mm round connector

Select Country

Turck worldwide

to top