Product  IODD IO-Link DR Series

Photoelectric Sensor

Retroreflective Sensor

Order number: 3050474

Alternative order number : 50474

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Metal housing
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488504748
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin CN
Weight 340 g

Select Country

Turck worldwide

to top