Product MT...
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6633932- M12 female connector, straight, 4-pin + PE
- With 3-color LED (PNP, yellow, yellow, green), all-round visibility
- Male M12, straight, 4-pin + PE
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

Technical Data
| Product type | Actuator and Sensor Cable, PVC |

