Product GEN-2G
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100051192- Fully welded metal measuring cell
- Pressure range 0…400 bar rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1

Technical Data
| Product type | Pressure Transmitter |

