Product  Korean Register excom

Pressure Transmitter

IO-Link with Two Switching Outputs

Order number: 100025595
    • Fully welded metal measuring cell
    • Pressure range 0…250 bar rel.
    • 18…33 V DC
    • NO/NC contact, 2 × PNP/NPN outputs, IO-Link
    • Process connection R 1/4" male thread EN 10226
    • Connector device, M12 × 1
#

Technical Data

Product type Pressure Transmitter

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top