Product  BRO.P.WIRELESS-INDUSTRIAL_WIRELESS_SOL.KO

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 6836192
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…6 bar rel.
    • 12…33 VDC
    • Analog output 0…10 V
    • Process connection G1/4" female thread, front sealing
    • Connector device, M12 × 1
#

General data

EAN 4047101395730
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top