Product FDNL-N0800-T
Radio Transmission System
Star Topology
Node (FlexPower)
Order number: 3014220Alternative order number : 14220
- External antenna (RG58 RP-SMA connection)
- Aluminium housing
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transfer
- Frequency hopping FHSS
- Time Division Multiplex Access (TDMA)
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- Internal battery
- 3.6 V Li-ion D cell included in delivery
- Operating voltage: 3.6 VDC via integrated battery
- Frequency: 2.4 ‐ 2.4835‐GHz‐ISM band
- Transmission power: 18 dBm conducted, <= 20 dBm EIRP
- Spread spectrum - Technology: FHSS (Frequency change‐spread spectrum)
- Inputs: RTD / PT100

General data
| EAN | 662488142209 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 1860 g |
Technical Data
| Ambient temperature | -20…+80 °C |
| Protection class | IP68 |
| Approvals | CE, CSA, ATEX |

