Product  FDNL-S0800-T

Miniature Encoder

With Analog Output

Premium Line

Order number: 1590853
    • Rectangular, plastic
    • Many mounting possibilities
    • P1-Ri-QR14 included in delivery
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Resolution, 12-bit
    • 4‐wire, 15…30 VDC
    • Analog output
    • Programmable measuring range
    • 0…10 V and 4…20 mA
    • Cable connection
#

General data

EAN 4047101274318
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90318080000
Country of origin DE
Weight 136 g

Technical Data

Ambient temperature -25…+70 °C
Protection class IP68/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top