Product FDNL-L0800-T
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3094387Alternative order number : 94387
- Protection class IP67
- Male M12 x 1, 4-pin
- Work light: Yellow
- Mispick: Red
- Actuation not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488943875 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 67 g |
Technical Data
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

