Product FOC11... / FOC12...
Actuator and Sensor Cable Suitable for Use with Robots
Connection Cable
Order number: 6543029- Female M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Torsion resistant (± 360°/m)
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Flame retardant
- Resistant to hydrolysis and microbes
- Protection class: IP67, IP69K
- Cable length: 5.0 m

Technical Data
| Product type | Actuator and Sensor Cable Suitable for Use with Robots |

