Product  SSD.I.AUTOMOTIVE-VW_BV1_11.F.EN

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3073786

Alternative order number : 73786

    • M12 × 1 cable with male end, 150 mm, 4-pin
    • Protection class IP67
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488737863
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 64 g

Select Country

Turck worldwide

to top