Product BRO.I.FOOD_BEVERAGE-CONNECTIVITY.DE
Safety Light Curtain
Receiver
Order number: 3083580Alternative order number : 83580
- Cable with M12 × 1 connector, 300 mm, 8-pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Reducible resolution
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 830 mm (L1)
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488835804 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2654 g |

