Product  INS.P.RFID-TBEN_S2_2RFID_4DXP.01

Bus Cable for CAN (DeviceNet, CANopen)

PUR Cable Jacket, Thin

Order number: 6604836
    • Sheathing material: PUR
    • Jacket color: Anthracite
    • Power pair: AWG 2/22
    • Data pair: AWG 2/24
    • Oil-resistant acc. to VDE 0472, part 803
    • Flame-retardant acc. to VDE 0472, part 804/B
    • Halogen-free
    • UL approval
    • M12 female connector, straight, A-coded
    • M12 male connector, straight, A-coded
    • Cable length: 5.0 m
#

General data

EAN 4047106146344
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 336 g
Network protocol DeviceNet, CANopen

Select Country

Turck worldwide

to top