Product  INS.P.RFID-TBEN_L_4RFID_8DXP_CDS.EN

Accessories

Thermowell

For Temperature Sensors

Order number: 100002656
    • Thermowell for mounting temperature probes
    • End tip diameter 3 mm
    • Process connection R1/8" male thread
    • Immersion depth 50 mm
    • Stainless steel
#

General data

EAN 4047101468380
eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 73072910900
Country of origin IT
Weight 25 g

Select Country

Turck worldwide

to top