Product  INU.P.RFID-PD_IDENT_TA.EN

Food & Beverage Hygienic, PVC

Extension Cable

Order number: 6934489
    • M12 female connector, straight, 4-pin
    • Stainless steel coupling nut/screw
    • M12 male connector, straight, 4-pin
    • Jacket material: PVC
    • Jacket color: gray RAL 7040
    • Resistant to acids and alkalis
    • Resistant to oils and chemicals
    • Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
    • Approvals: Gost, Ecolab
    • RoHS and REACH compliant
    • Protection class IP67/IP69K
    • Cable length: 1.0 m
#

Select Country

Turck worldwide

to top