Product BRO.P.IDENTIFIC_BCR-BL_IDENT_SYSTEM.EN
Radio Transmission System
Star Topology
Gateway
Order number: 3078861Alternative order number : 78861
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Modbus RTU communication, RS485 interface
- Deterministic data transmission
- Frequency hopping FHSS
- Time Division Multiplex Access (TDMA)
- The BWA-HW-006 converter cable and the DX80 User Configuration Software are required for mapping inputs to outputs in the network
- Inputs: 4 x 0…20 mA
- Outputs: 4 x 0…20 mA
- Power consumption: < 60 mA at 24 VDC

General data
| EAN | 662488788612 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 654 g |

