Product  BRO.P.IDENTIFIC_BCR-BL_IDENT_SYSTEM.DE

PROFIBUS Cable

PUR Cable Jacket

Order number: 6915680
    • PROFIBUS cable: 2 × 0.34 mm2
    • Jacket material: PUR, color: violet
    • Jacket diameter: 8.2 mm
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
    • Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
    • Free from silicone, PVC and LABS
    • Resistant to microbes and hydrolysis
    • RoHS compliant
    • UL approved
    • M12 female, angled, reverse-keyed
    • M12 male, angled, reverse-keyed
    • Cable length: 0.3 m
#

General data

EAN 4047106115043
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 58 g
Network protocol PROFIBUS-DP

Select Country

Turck worldwide

to top