Product INU.P.IP67_BLOCK-TBEN_S2_2COM_4DXP.EN
piconet stand-alone module for DeviceNet
4 Digital PNP Inputs Filter 0.2 ms
4 digital outputs 2 A
Order number: 6824106- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101178319 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 245 g |
| Product series | piconet |
| Network protocol | DeviceNet |

