Product  INU.P.HMI_PLC_PG-TBEN_L_PLC.EN

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3080463

Alternative order number : 80463

    • Compact design
    • Cable, 4-pin, 2 m
    • Analog output 0…10 V
    • Response time adjustable
    • Integrated temperature compensation
    • Measuring range adjustable via teach-in
    • Blind zone: 10 cm
    • Range: 100 cm
#

General data

EAN 662488804633
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 136.08 g

Select Country

Turck worldwide

to top