Product  INS.P.FOUND_FIELD-EG_VA2020_BV68_EX.01

Inductive Sensor

Order number: 100018040
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • Short-circuit proof
    • NC contact
    • Cable connection
#

General data

EAN 4047101523317
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin CN
Weight 419 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top