Product  INS.P.PROFIBUS_PA-DPC_49_HSEFD_24VDC.01

piconet stand-alone module for DeviceNet

8 Digital Outputs 0.5 A

Order number: 6824081
    • Configuration interface
    • Parameterizable functions
    • Supported via I/O‐ASSISTANT 2
    • Direct connection to the fieldbus
    • Fibre-glass reinforced housing
    • Shock and vibration tested
    • Encapsulated module electronics
    • Metal connector
    • Degree of protection IP67
#

General data

EAN 4047101178067
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 254 g
Product series piconet
Network protocol DeviceNet

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top